Catalogs
Tube Fittings and Adapters — Tube Adapters — 90° Elbows
Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.
Racores para Tubo Galgables y Adaptadores:
Disponibles en medidas de tubo desde 2 a 50 mm y desde 1/16 a 2 pulg.; Galgabilidad consistente en la instalación inicial; Fácil desconexión y reutilización; Gran variedad de materiales y configuraciones
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-10M0-2R-10M | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 10 mm | Adaptador a tubo Swagelok® | View Product |
SS-1210-2R-12 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-12M0-2R-12M | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 12 mm | Adaptador a tubo Swagelok® | View Product |
SS-400-2R-4 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-600-2R-4 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-600-2R-6 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-6M0-2R-6M | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Adaptador a tubo Swagelok® | View Product |
SS-810-2R-8 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Adaptador a tubo Swagelok® | View Product |
SS-8M0-2R-8M | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 8 mm | Adaptador a tubo Swagelok® | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.